47032E-G62
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 6S32FLA32
47032E-G62
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | 2 in | |
| Compatible hoses | H470 | |
| Compatible tube OD | 2 in | |
| Construction style | Crimp | |
| Drop dimension | 2 | |
| End gender 1 | Female | |
| End Size 1 | 2 IN | |
| End Size 2 | 2 IN | |
| End type 1 | Flanged | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hose cut-off factor | 5.4 in | |
| Hose dash size | -32 | |
| Inside diameter | 1.59 in | |
| Item type | Fitting Assembly | |
| Outside diameter | 3.26 in | |
| Packaged Height | 7 in | |
| Packaged Length | 14 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 9 in | |
| Product Height | 2 in | |
| Product Length/Depth | 9.17 in | |
| Product material | Carbon steel | |
| Product Volume | 59.788 in³ | |
| Product Weight | 8.0137 lb | |
| Product Width | 3.26 in | |
| Thread sealant | No | |
| Thread Size 1 | 32x252 | |
| UNSPSC | 40183100 | |
| UPC | 757522084703 |