4706X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2114T0404S
4706X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| End Size 2 | 1/4 IN | |
| End Size 3 | 1/4 IN | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | MPT | |
| End Type 3 | MPT | |
| Finish/plating | DURA-KOTE | |
| Item type | Line/Hose/Tube /MPT /MPT Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .85 in | |
| Product Length/Depth | 2.2 in | |
| Product material | Carbon Steel | |
| Product Volume | 1.047 in³ | |
| Product Weight | .16 lb | |
| Product Width | .56 in | |
| Thread sealant | No | |
| UNSPSC | 40183100 | |
| UPC | 757522577687 |