Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
470793
Bolt, Hex Head M6x14
470793
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
470793
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.460
Product height mm
11.684
Product length in
0.790
Product length mm
20.066
Product width in
0.390
Product width mm
9.906