4707X8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF1857T0808S
4707X8
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Certification(s) | SAE J1453SAE 520433 |
| Drop dimension | 1.49 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Female |
| End Size 1 | 13/16 IN |
| End Size 2 | 13/16 IN |
| End Size 3 | 13/16 IN |
| End type 1 | FOR-SEAL |
| End type 2 | FOR-SEAL |
| End Type 3 | FOR-SEAL |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .94 in |
| Inside diameter (bore hole size) | .38 in |
| Item type | FOR-SEAL Male/FOR-SEAL Male/FOR-SEAL Female Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.225 in |
| Product Length/Depth | 2.2 in |
| Product material | Carbon Steel |
| Product Volume | 4.601 in³ |
| Product Weight | .48 lb |
| Product Width | .94 in |
| Seal part number if included | FF9446-14 |
| Thread sealant | No |
| Thread Size 1 | 13/16-16 |
| Thread Size 2 | 13/16-16 |
| Thread Size 3 | 13/16-16 |
| UNSPSC | 40183100 |
| UPC | 639789257017 |