4715X12X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Steel adapters
Recommended replacement: FF1861T1216S
4715X12X16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Certification(s) | SAE J1453 |
| Drop dimension | 2.35 |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 3/4 IN |
| End Size 2 | 3/4 IN |
| End Size 3 | 1 IN |
| End type 1 | FOR-SEAL |
| End type 2 | FOR-SEAL |
| End Type 3 | FOR-SEAL |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.625 in |
| Inside diameter (bore hole size) | .609 in |
| Item type | FOR-SEAL Male/FOR-SEAL Male/FOR-SEAL Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 2.35 in |
| Product Length/Depth | 4.7 in |
| Product material | Carbon Steel |
| Product Volume | 17.782 in³ |
| Product Weight | 1.07 lb |
| Product Width | 1.61 in |
| Thread sealant | No |
| Tube OD 1 | .75 in |
| Tube OD 2 | 1 in |
| UNSPSC | 40183100 |
| UPC | 639789257147 |