Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
472553
SPRING PIN
472553
Where to buy
Export PDF
Tools
Add to comparison
472553
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.100
Product height mm
2.540
Product length in
0.220
Product length mm
5.588
Product width in
0.100
Product width mm
2.540