4726X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF2174T0606S
4726X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Tee | |
| Certification(s) | SAE J1453 | |
| Drop dimension | 1.02 | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 2 | 3/8 IN | |
| End type 1 | Line/Hose/Tube | |
| End Type 3 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Inside diameter (bore hole size) | .264 in | |
| Item type | Line/Hose/Tube Male/ Male/Line/Hose/Tube Tee Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.02 in | |
| Product Length/Depth | 3.07 in | |
| Product material | Carbon Steel | |
| Product Volume | 2.317 in³ | |
| Product Weight | .5 lb | |
| Product Width | .74 in | |
| Thread sealant | No | |
| Thread Size 3 | NA | |
| Tube OD 1 | .375 in | |
| UNSPSC | 40183100 | |
| UPC | 639789257284 |