![Hose Fittings 4722-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213864%2FID432878346029-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
4729-8-8S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4729-8-8S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 1508 |
| End gender 1 | Male |
| End Size 1 | 1/2 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | .88 in |
| Hex Size 2 | 1.12 in |
| Hose cut-off factor | 1.58 in |
| Hose dash size | -8 |
| Inside diameter | .39 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.42 lb |
| Packaged Width | 9 in |
| Product Height | 1.29 in |
| Product Length/Depth | 3.09 in |
| Product material | Carbon Steel |
| Product Type | Marine Military |
| Product Volume | 4.464 in³ |
| Product Weight | .42 lb |
| Product Width | 1.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/2-14 |
| Trade Name | 4729 Series |