Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
472993
PIN
472993
Where to buy
Export PDF
Tools
Add to comparison
472993
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.200
Product height mm
5.080
Product length in
0.570
Product length mm
14.478
Product width in
0.200
Product width mm
5.080