Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
473477
SCREW, CAP HEX M12 X 50 ZINC PLAT
473477
Tools
Add to comparison
Add to comparison
473477
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Head style
SOCKET CAP
Socket cap
Material
CARBON STEEL
Carbon steel
Thread size
M12X1.75
M12X1.75
Thread type
METRIC
Metric