SHC SCREW M8 X 25
473763
Tools473763 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Head style | SOCKET CAP | Socket cap |
| Material | CARBON STEEL | Carbon steel |
| Thread size | M8X1.25 | M8X1.25 |
| Thread type | METRIC | Metric |