
Aeroquip by Danfoss
4738-6-4B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4738-6-4B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | 2556, 2565, 2575, FC332, FC647, H201 |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 3/8 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | .69 in |
| Hose cut-off factor | .88 in |
| Hose dash size | -4 |
| Inside diameter | .17 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .07 lb |
| Packaged Width | 9 in |
| Product Height | .75 in |
| Product Length/Depth | 1.69 in |
| Product material | Brass |
| Product Type | Reusable Hose Fittings |
| Product Volume | .875 in³ |
| Product Weight | .07 lb |
| Product Width | .69 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Trade Name | 4738 Series |
| UPC | 678146055958 |