Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.580 | |
| A dimension MM | 40.130 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.625 | |
| Backup hex size MM | 15.875 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 473A-5S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.625 | |
| End connection hex size MM | 15.875 | |
| End connection torque | 14-15 LB-FT(19-21 NM) | 14-15 lb-ft(19-21 Nm) |
| End size 1 | -5 | -5 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.935 | |
| Hose cut off factor MM | 23.749 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.230 | |
| Inside diameter MM | 5.840 | |
| Product height in | 0.620 | |
| Product height mm | 15.748 | |
| Product length in | 1.580 | |
| Product length mm | 40.132 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.620 | |
| Product width mm | 15.748 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |