Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.880 | |
| A dimension MM | 47.750 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 473A-8C | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.800 | |
| Hose cut off factor MM | 20.250 | |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.650 | |
| Product height in | 0.970 | |
| Product height mm | 24.638 | |
| Product length in | 1.880 | |
| Product length mm | 47.752 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.880 | |
| Product width mm | 22.352 | |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
![Hose Fittings 473A-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213804%2FID432878165969-0101_preview.jpg&w=1920&q=75)