Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.880 | |
| A dimension MM | 47.800 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.880 | |
| Backup hex size MM | 22.352 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 473A-8S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | 2807 | 2807 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.352 | |
| End connection torque | 35-46 LB-FT(47-62 NM) | 35-46 lb-ft(47-62 Nm) |
| End size 1 | -12 | -12 |
| End size 2 | -12 | -12 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.100 | |
| Hose cut off factor MM | 27.940 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.380 | |
| Inside diameter MM | 9.652 | |
| Product height in | 0.870 | |
| Product height mm | 22.098 | |
| Product length in | 1.880 | |
| Product length mm | 47.752 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.870 | |
| Product width mm | 22.098 | |
| Series | REUSABLE | Reusable |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |
![Hose Fittings 473A-S [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2F213804%2FID432878165969-0101_preview.jpg&w=1920&q=75)