Aeroquip by Danfoss
474-1218-1-80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
474-1218-1-80
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 5 in |
| Compatible hoses | 2758 |
| Construction style | Reusable |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Hose dash size | -80 |
| Item type | Socket |
| Outside diameter | 8.45 in |
| Product Diameter | 8.45 in |
| Product Height | 8.45 in |
| Product Length/Depth | 5.9 in |
| Product material | Bronze |
| Product Type | Reusable Hose Fittings |
| Product Volume | 421.275 in³ |
| Product Weight | 23.76 lb |
| Product Width | 8.45 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4741 Series |