Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | AIRCHEMICAL TRANSFERCRUDE OILFUELGASOLINEHYDRAULIC SYSTEMSLUBRICATING OILSWATER | AirChemical transferCrude oilFuelGasolineHydraulic systemsLubricating oilsWater |
| Brand | DANFOSS | Danfoss |
| Certifications | MSHA APPROVED | MSHA Approved |
| Compliances | SAE 100R4 | SAE 100R4 |
| Fitting angle shape 1 | S | Straight |
| Fitting end size 1 | 20 | Size 20 |
| Fitting hex | I | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | CS | Dura-Kote Zinc Plated Steel |
| Fitting series | 1G | OTC - over the cover |
| Fittings end type 1 | FR | ORFS Female |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | WH004 SERIES | WH004 Series |
| Hose size | 20 | Size 20 |
| Legacy fitting part number 1 | 1GA20FR20 | |
| Overall length IN | 26.6 | |
| Overall length MM | 675 | |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |