![Hose Fittings 4744-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213866%2FID432878340027-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
4744-8S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4744-8S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .5 in |
| Compatible hoses | 1509 |
| Construction style | Reusable |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 2 | 1.12 in |
| Hose cut-off factor | 1.52 in |
| Hose dash size | -8 |
| Inside diameter | .39 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | .46 lb |
| Packaged Width | 9 in |
| Product Height | 1.29 in |
| Product Length/Depth | 3.03 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 4.378 in³ |
| Product Weight | .46 lb |
| Product Width | 1.12 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4744 Series |
| UPC | 678146056184 |