![Hose Fittings 4745-S [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213867%2FID432878339026-0101_preview.jpg&w=1920&q=75)
Aeroquip by Danfoss
4745-32S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4745-32S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2 in |
| Construction style | Reusable |
| Drop dimension | 1.25 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 2 | 3 in |
| Hose cut-off factor | 4.19 in |
| Hose dash size | -32 |
| Inside diameter | 1.75 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 5.14 lb |
| Packaged Width | 9 in |
| Product Height | 4.15 in |
| Product Length/Depth | 8.03 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 99.974 in³ |
| Product Weight | 5.14 lb |
| Product Width | 3 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4745 Series |
| UPC | 678146056207 |