4750-10B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4750-10B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | 2556, 2565, 2575, FC332, FC647, H201 | |
| End gender 2 | Male | |
| End Size 1 | 5/8 IN | |
| End type 1 | Barb | |
| End type 2 | Line/Hose/Tube | |
| Hose cut-off factor | 1.06 in | |
| Hose dash size | -10 | |
| Inside diameter | .48 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 14 in | |
| Packaged Length | 7 in | |
| Packaged Volume | 882 in³ | |
| Packaged Weight | .795 lb | |
| Packaged Width | 9 in | |
| Product Height | .813 in | |
| Product Length/Depth | 2.6 in | |
| Product material | Brass | |
| Product Volume | 1.719 in³ | |
| Product Weight | 1 lb | |
| Product Width | .813 in | |
| Thread sealant | No | |
| Thread Size 1 | -10 | |
| UPC | 678146056214 |