Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.811 | |
| A dimension MM | 46.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.517-10-6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.973 | |
| Hose cut off factor MM | 75.514 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.256 | |
| Inside diameter MM | 6.502 | |
| Product height in | 0.780 | |
| Product height mm | 19.812 | |
| Product length in | 1.811 | |
| Product length mm | 45.999 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.780 | |
| Product width mm | 19.812 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |