Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.160 | |
| A dimension MM | 54.864 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.517-22-12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -22 | -22 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.550 | |
| Hose cut off factor MM | 13.970 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 2.160 | |
| Product length mm | 54.864 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | SPIRAL TTC | Spiral TTC |
| Thread sealant | NO | No |