Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 4753 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 TYPE R12ISO 3862 TYPE R12SAE 100R12 | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | A | 45° Elbow |
| Fitting angle shape 2 | A | 45° Elbow |
| Fitting drop dimension 1 IN | 1.7 | |
| Fitting drop dimension 1 MM | 42.0 | |
| Fitting drop dimension 2 IN | 1.7 | |
| Fitting drop dimension 2 MM | 42.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | N | METRIC WITH NO NIPPLE HX |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 753 | |
| Fitting series | Y4 | Winner 1 PC (4SP) - Crimp |
| Fittings end type 1 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| Fittings end type 2 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH493 SERIES | GH493 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 24242Y-16-16Z | |
| Legacy fitting part number 2 | 24242Y-16-16Z | |
| Overall length IN | 22.2 | |
| Overall length MM | 565 | |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
| Thread size 2 | 1 7/16-12 UN | 1 7/16-12 UN |