Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | GENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDS | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
| Catalog Item | 4754 | |
| Certifications | ABS CERTIFIEDDNVMSHA APPROVEDUSCG | ABS CertifiedDNVMSHA ApprovedUSCG |
| Compliances | EN856 4SPEN856 TYPE R12ISO 3862 TYPE R12SAE 100R12 | EN856 4SPEN856 Type R12ISO 3862 Type R12SAE 100R12 |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | S | Straight |
| Fitting drop dimension 1 IN | 1.5 | |
| Fitting drop dimension 1 MM | 39.0 | |
| Fitting end size 1 | 16 | Size 16 |
| Fitting end size 2 | 16 | Size 16 |
| Fitting hex | M | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | CZ | Zinc Plated Steel |
| Fitting phase angle degree | 754 | |
| Fitting series | Y4 | Winner 1 PC (4SP) - Crimp |
| Fittings end type 1 | 5C | FEMALE BSPP SWIVEL(CRIMP) |
| Fittings end type 2 | 6C | FEMALE ORFS SWIVEL(CRIMP NUT) |
| HA Certificate of compliance | NONE | None |
| HA Length UOM | M | Metric mm |
| HA Packaging | X | Standard Packaging |
| Hose series | GH493 SERIES | GH493 Series |
| Hose size | 16 | Size 16 |
| Legacy fitting part number 1 | 22692KY-16-16Z | |
| Legacy fitting part number 2 | 24212Y-16-16Z | |
| Overall length IN | 76.0 | |
| Overall length MM | 1930 | |
| Thread size 2 | 1 7/16-12 UN | 1 7/16-12 UN |