Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.150 | |
| A dimension MM | 105.410 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.715-2010.031 | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.220 | |
| Drop dimension MM | 31.0 | |
| End size 1 | -20 | -20 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.710 | |
| Hose cut off factor MM | 68.834 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.192 | |
| Product height in | 1.220 | |
| Product length in | 4.150 | |
| Product length mm | 105.410 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.071 | |
| Product width mm | 27.203 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |