Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.800 | |
| A dimension MM | 121.920 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.715-2512.036 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.420 | |
| Drop dimension MM | 36.07 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.340 | |
| Hose cut off factor MM | 84.836 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height mm | 36.068 | |
| Product length in | 4.800 | |
| Product length mm | 121.920 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.307 | |
| Product width mm | 33.198 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |