Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.268 | |
| A dimension MM | 83.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.716-1608.055 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.165 | |
| Drop dimension MM | 55.0 | |
| End size 1 | -16 | -16 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.969 | |
| Hose cut off factor MM | 50.013 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.354 | |
| Inside diameter MM | 8.992 | |
| Product height in | 2.165 | |
| Product height mm | 54.991 | |
| Product length in | 3.268 | |
| Product length mm | 83.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.862 | |
| Product width mm | 21.895 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |