Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.330 | |
| A dimension MM | 109.982 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 47.716-2512.074 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.910 | |
| Drop dimension MM | 73.91 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.870 | |
| Hose cut off factor MM | 72.898 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 2.910 | |
| Product height mm | 73.914 | |
| Product length in | 4.330 | |
| Product length mm | 109.982 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.307 | |
| Product width mm | 33.198 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |