Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.610 | |
| A dimension MM | 91.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 28.575 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 4772-10B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.125 | |
| End size 1 | -10 | -10 |
| End Type 1 | HOSE SPLICER | Hose splicer |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.480 | |
| Inside diameter MM | 12.200 | |
| Product height in | 1.120 | |
| Product height mm | 28.448 | |
| Product length in | 3.610 | |
| Product length mm | 91.694 | |
| Product material | BRASS | Brass |
| Product width in | 1.120 | |
| Product width mm | 28.448 | |
| Series | SOCKETLESS | Socketless |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146056283 |
