
Aeroquip by Danfoss
4775-16-20S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4775-16-20S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1.25 in |
| Compatible hoses | 1503 |
| Construction style | Reusable |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 2 | 1.75 in |
| Hose cut-off factor | 1.62 in |
| Hose dash size | -20 |
| Inside diameter | .82 in |
| Item type | Fitting Assembly |
| Packaged Height | 14 in |
| Packaged Length | 7 in |
| Packaged Volume | 882 in³ |
| Packaged Weight | 1.92 lb |
| Packaged Width | 9 in |
| Product Height | 2.02 in |
| Product Length/Depth | 2.99 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 10.57 in³ |
| Product Weight | .92 lb |
| Product Width | 1.75 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4775 Series |