478005-3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
478005-3
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 30 | |
| Displacement | 55.2 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Flow rate | 121.23383808 l/min | |
| Frame size | 25VQ | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | None | |
| Model Code | 25VQH17A-1C30R | |
| Paint | None | |
| Product Height | 5.4 in | |
| Product Length/Depth | 8.77 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 325.349 in³ | |
| Product Weight | 32 lb | |
| Product Width | 6.87 in | |
| Rear outlet port connections | 4-Bolt Flange Per SAE J518 With English Threads | |
| Ring size | 17 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Straight Keyed | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |