ORIFICE 3.0MM HEX HEAD
478877
Tools478877 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Orifice |
| Product height in | 0.236 |
| Product height mm | 6.000 |
| Product length in | 0.236 |
| Product length mm | 6.000 |
| Product width in | 0.236 |
| Product width mm | 6.000 |