
Aeroquip by Danfoss
479003-20-16S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
479003-20-16S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 1 in |
| Compatible hoses | FC162 |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Finish/plating | DURA-KOTE |
| Hose cut-off factor | 2.79 in |
| Hose dash size | -16 |
| Inside diameter | .82 in |
| Item type | Fitting Assembly |
| Packaged Weight | 1.94 lb |
| Product Height | 2.38 in |
| Product Length/Depth | 5.84 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 27.798 in³ |
| Product Weight | 1.94 lb |
| Product Width | 2 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | 4790 Series |