Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Coil duty rating | CONT. 85 TO 110% NOM VOLTAGE | Continuous from 85% to 110% of nominal voltage |
| Product height in | 2.362 | |
| Product height mm | 59.995 | |
| Product length in | 2.524 | |
| Product length mm | 64.110 | |
| Product width in | 1.378 | |
| Product width mm | 35.001 | |
| Voltage rating | 12 | 12 V |
| Voltage type | DC | DC |
![Vickers by Danfoss Coils 479600 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318835%2FID463022800659-0101_preview.jpg&w=1920&q=75)