Product specifications
Characteristic | Value |
|---|---|
| Additonal ports | M12 x 1.5-6H load sensing metric o-ringport |
| Brand | Danfoss |
| Cylinder relief valve setting | None |
| Design code | A - First design |
| Displacement | 125 cm3/r [7.6 in3/r] |
| Flow amplification | None |
| Fluid type | Refer to Danfoss Technical bulletin 3-401 |
| Identification | Liugong |
| Inlet or LS relief setting | None |
| Inlet Pressure Rating | 210 bar [3045 lbf/in2] |
| Input torque | Low |
| Load circuit | L/R neutral drain |
| Mechanical interface | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | Load sensing, dynamic signal |
| Nominal flow rating | 22.7 LPM [6.00 GPM] |
| P,T,L, and R port size | 4X M20 x 1.5-6H metric o-ring port |
| Paint and packaging | Black paint |
| Port face threads | 2-M12X1.75 |
| Product height in | 3.980 |
| Product height mm | 101.092 |
| Product length in | 5.350 |
| Product length mm | 135.890 |
| Product series | ASL |
| Product width in | 3.660 |
| Product width mm | 92.964 |
| Return pressure rating | 21 bar [300 lbf/ in2] maximum |
| Special features | Gerotor for low noise |
| Unit type | Standard |
| Valve options | Inlet check valve, manual steering check valve |