ZYL.KERBSTIFT 10X26 DIN1473 (ISO 8740)
481630
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
481630
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | A |
| Material | N/A |
| Pin, Diameter | 10,0000 mm |
| Pin, Length | 26,0000 mm |
| Pin, Tolerance Class | N/A |
| Remarks | N/A |
| Standard | DIN 1473 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |