Weatherhead by Danfoss
48X6X2-BG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
48X6X2-BG
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Other - LP and natural gas, flammable liquids (special order), instrumentation, refrigeration, power steering, hydraulic and pneumatic systems |
| Brand | Weatherhead by Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 5/8 IN |
| End Size 2 | 1/8 IN |
| End type 1 | SAE 45 |
| End type 2 | NPTF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .683 in |
| Inside diameter (bore hole size) | .281 in |
| Item type | SAE 45 Male to NPTF Male |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .565 lb |
| Packaged Width | 6.75 in |
| Product Height | .683 in |
| Product Length/Depth | 1.25 in |
| Product material | Brass |
| Product Type | Male Connector |
| Product Volume | .583 in³ |
| Product Weight | .065 lb |
| Product Width | .683 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 5/8-18 |
| Thread Size 2 | 1/8-27 |
| Trade Name | SAE 45° Flare |
| Tube OD 1 | .283 in |
| Tube OD 2 | .22 in |
| Working pressure | 2000 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -65 °F |