Weatherhead by Danfoss
4924X16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF9768-16S
4924X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | 1.256 in³ | |
| Product Weight | .125 lb | |
| Product Width | 1.75 in | |
| Sub-brand | None | |
| Trade Name | 4924x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975407097 |