Weatherhead by Danfoss
4924X24
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF9768-24S
4924X24
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 2.375 in | |
| Product Length/Depth | .41 in | |
| Product Type | Spare Part | |
| Product Volume | 2.313 in³ | |
| Product Weight | .205 lb | |
| Product Width | 2.375 in | |
| Sub-brand | None | |
| Trade Name | 4924x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975407110 |