Weatherhead by Danfoss
4924X8
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF9768-08S
4924X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.125 in | |
| Product Length/Depth | .35 in | |
| Product Type | Spare Part | |
| Product Volume | .443 in³ | |
| Product Weight | .06 lb | |
| Product Width | 1.125 in | |
| Sub-brand | None | |
| Trade Name | 4924x Series | |
| UNSPSC | 40183100 | |
| UPC | 725975046340 |