Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4992128-003
PRESSURE COMPENSATOR S/A
4992128-003
Tools
Add to comparison
Add to comparison
4992128-003
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.200
Product height mm
30.480
Product length in
4.490
Product length mm
114.046
Product width in
1.188
Product width mm
30.175