
DRIVE
4992211-011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4992211-011
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Drive |
| Product height in | 3.258 |
| Product height mm | 82.753 |
| Product length in | 6.334 |
| Product length mm | 160.884 |
| Product width in | 3.258 |
| Product width mm | 82.753 |
| Sub brand | Char-Lynn |