Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
4992428-001
VINYL COVER
4992428-001
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
4992428-001
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.515
Product height mm
63.881
Product length in
2.515
Product length mm
63.881
Product width in
0.380
Product width mm
9.652