4992521-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4992521-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in all configurations and sizes | |
| Package contents | Heui Cylinder Barrel | |
| Product Height | 3.5 in | |
| Product Length/Depth | 2.508 in | |
| Product Type | Piston Pump Accessory | |
| Product Volume | 30.723 in³ | |
| Product Weight | 3.7 lb | |
| Product Width | 3.5 in | |
| Sub-brand | None | |
| Trade Name | None |