Spring
4992526-001
Tools4992526-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Spring |
| Product height in | 1.430 |
| Product height mm | 36.322 |
| Product length in | 1.270 |
| Product length mm | 32.258 |
| Product material | Carbon Steel |
| Product width in | 1.430 |
| Product width mm | 36.322 |