4992529-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4992529-001
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | Hota Drive Shaft Heiu |
| Product Height | .983 in |
| Product Length/Depth | 8.383 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 8.1 in³ |
| Product Weight | 1.5 lb |
| Product Width | .983 in |
| Sub-brand | None |
| Trade Name | None |