SPRING FAN DRIVE
4992685-001
Tools4992685-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Spring |
| Product height in | 0.252 |
| Product height mm | 6.401 |
| Product length in | 0.847 |
| Product length mm | 21.514 |
| Product material | Carbon steel |
| Product width in | 0.252 |
| Product width mm | 6.401 |