PUMP DRIVE SHAFT S/A
4992696-001
Tools4992696-001 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 13.142 |
| Product length mm | 333.807 |
| Product width in | 2.000 |
| Product width mm | 50.800 |