4992737-113
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
4992737-113
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Inside diameter | .549 in |
| Item type | O-Rings |
| Outside diameter | .652 in |
| Product Height | .652 in |
| Product Length/Depth | .103 in |
| Product material | Tetrafluoroethylene (TFE) |
| Product Type | Spare Part |
| Product Volume | .044 in³ |
| Product Weight | .08 lb |
| Product Width | .652 in |
| Sub-brand | None |
| Thickness | .103 in |
| Trade Name | None |