ADJUSTMENT ROD
4992762-003
Tools4992762-003 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.282 |
| Product height mm | 7.155 |
| Product length in | 6.895 |
| Product length mm | 175.133 |
| Product material | Carbon steel |
| Product width in | 0.282 |
| Product width mm | 7.155 |